ZM, Vacuum Generator with Valve and Switch (Metric)

ZM, Vacuum Generator with Valve and Switch (Metric) Show Description

The ZM series is an all-in-one vacuum generator, complete with internal suction filter, exhaust silencer, supply and break valve, and vacuum switch. Its dual-stage nozzle design increases suction flow by 40% over single-stage generators, yet its compact size makes it suitable for many different applications. ZM series generators also boast a strong vacuum break pressure for quick cycle times. Available in standalone or manifold configurations.

  • Vacuum generator with valve and switch (metric)
  • Nozzle diameters: .5mm, .7mm, 1mm, 1.3mm and 1.5mm 
  • Body styles with or without valve
  • Various lead wire and connector options
  • Various vacuum switch models
  • Various vacuum switch electrical entry options
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Nozzle Diameter Configuration Status
Body Style Configuration Status
Vacuum Port Location Configuration Status
Standard Supply Pressure Configuration Status
Thread Type Configuration Status
Supply/Release Valve Configuration Status
Solenoid Valve Rated Voltage Configuration Status
Electrical Entry Configuration Status
Light/Surge Voltage Suppressor Configuration Status
Manual Override Configuration Status
Vacuum Switch Model Configuration Status
Vacuum Switch Electrical Entry Configuration Status
Release Flow Rate Adjusting Needle Configuration Status
Made to Order Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.