ZP2-T*W, Oval Pad, Non-Rotating w/Buffer, Vertical Vacuum Entry

ZP2-T*W, Oval Pad, Non-Rotating w/Buffer, Vertical Vacuum Entry

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

 

  • Oval pad with buffer, non-rotating
  • Vertical inlet direction
  • Pad size: 3.5x7, 4x10, 5x10, 6x10, 4x20, 5x20, 6x20, 8x20, 4x30, 5x30, 6x30, 8x30
  • Buffer stroke (mm): 10, 20, 30, 40, 50
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Size Configuration Status
Pad Material Configuration Status
Buffer Stroke Configuration Status
Vacuum Inlet Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.