ZP2-T*W, Oval Pad w/Adapter, Vertical Entry

ZP2-T*W, Oval Pad w/Adapter, Vertical Entry Show Description

The ZPT series vacuum cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke.  SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series.  Pad types include: miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.  Optional buffers can be ordered with up to 100mm stroke.  The ZP3 line of vacuum cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series.  The optional buffer can be ordered with up to 20mm stroke.

 

  • Oval pad with adapter
  • Vertical vacuum inlet direction
  • Pad size: 3.5 x 7, 4 x 10, 5 x 10, 6 x 10, 4 x 20, 5 x 20, 6 x 20, 8 x 20, 4 x 30, 5 x 30, 6 x 30, 8 x 30
  • Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber
  • M5 x 0.8 vacuum inlet
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Size Configuration Status
Pad Material Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.