ZP2-XF*H, Heavy Duty Flat w/Rib, Ball Joint Pad w/Buffer, Lateral Vacuum Entry

ZP2-XF*H, Heavy Duty Flat w/Rib, Ball Joint Pad w/Buffer, Lateral Vacuum Entry

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Heavy duty (flat w/rib) ball joint pad with buffer
  • Lateral vacuum inlet direction
  • Pad diameter: 40, 50, 63, 80, 100, 125
  • Pad material: NBR, FKM, EPR, silicone rubber, urethane rubber
  • Buffer stroke: 25mm, 50mm, 75mm, 100mm
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Diameter Configuration Status
Pad Material Configuration Status
Buffer Specification Configuration Status
Buffer Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.