ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer

ZP3-Y, Compact Pad, Lateral Vacuum Inlet w/Buffer Show Description

The ZP, ZP2 and ZP3 series lateral entry adapters offer a wide variety of cup diameters, materials and designs to suit multiple applications.  The adapters are available with SMC's acclaimed built-in one-touch fittings. Buffer types are available with strokes up to 50mm, depending on the series.  

  • Lateral vacuum inlet with buffer
  • Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
  • Flat, flat with groove, bellows type pads
  • Buffer stroke: 3mm, 6mm, 10mm, 15mm, 20mm
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Diameter Configuration Status
Pad Type Configuration Status
Pad Material Configuration Status
Buffer Specifications Configuration Status
Stroke Configuration Status
Vacuum Inlet Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.