ZP3E-YF, Compact Pad, Lateral Vacuum Inlet w/Ball Joint Buffer

ZP3E-YF, Compact Pad, Lateral Vacuum Inlet w/Ball Joint Buffer Show Description

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Lateral vacuum inlet with ball joint buffer
  • Rotatingg buffer with bushing and three stroke options (mm): 10, 30, 50
  • Male and female mounting thread
  • Pad diameter (mm): 32, 40, 50, 63, 80, 100, 125
  • Pad form: flat type with groove, bellows type with groove
  • Material: NBR, silcone rubber, urethane rubber, FKM, mark-free NBR
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Diameter Configuration Status
Pad Form Configuration Status
Pad Material Configuration Status
Stroke Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.