ZPY (U,C,D,B,UT,CT)(J,K), Vacuum Pad, Lateral Entry, Barb Fitting, w/Buffer

ZPX, ZPY and ZP2 series vacuum cups are ideal for heavy weight material or objects with a large surface area. The lateral vacuum entry available with or without buffer. The versatile design can be used for a wide number of applications. The variety of cup material and designs give great freedom to the designer when solving application problems. Using special materials in the cups such as conductive materials that help ensure static discharge further broaden their uses.

  • Laterial vacuum entry without buffer series
  • Pad diameter: 02, 04, 06, 08, 10, 13, 16, 20, 25, 32, 40, 50 (mm)
  • Pad style: flat, flat w/ribs, deep, bellows
  • Material: NBR, silicon rubber, urethane rubber, flourine rubber, EPR
  • Rotating or non-rotating
  • Multiple vacuum entry/mounting thread diameters
ZPY (U,C,D,B,UT,CT)(J,K), Vacuum Pad, Lateral Entry, Barb Fitting, w/Buffer
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Pad Diameter Configuration Status
Pad Styles Configuration Status
Material Configuration Status
Rotation Configuration Status
Stroke Configuration Status
Vacuum Entry Configuration Status
Mounting Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate