ZQ1000, Space Saving Vacuum Pump Unit

ZQ1000,  Space Saving Vacuum Pump Unit Show Description

Vacuum Generator series ZQ is designed for high speed break response handling applications.  The ZQ series can be used as a stand alone generator, or as part of a vacuum pump system. The ZQ not only offers a light weight, compact design (10mm body width), but also includes options such as filtration, pressure switches, and vacuum break (blow off valve).

  • Compact vacuum pump unit
  • Body width: 10mm
  • Light weight: 109g (single unit with vacuum pressure switch and suction filter)
  • Equipped with digital vacuum pressure switch with LED display
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Type Configuration Status
Solenoid Valve Combination Configuration Status
Pilot Valve Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Manual Override Configuration Status
Vacuum Pressure Switch Suction Filter Configuration Status
Vacuum Pressure Switch Unit Specs Configuration Status
Vacuum Pressure Switch Lead Wire Configuration Status
Fitting, P Port Configuration Status
Fitting, PS/PV Port Configuration Status
Bracket A Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.