ZSE20(F), Digital Pressure Switch, 3-Screen/3-Color Display, Compound and Vacuum Pressure

ZSE20(F), Digital Pressure Switch, 3-Screen/3-Color Display, Compound and Vacuum Pressure Show Description

The ZSE20(F) series is a high-precision digital pressure switch offering a simplified selection of the most popular ZSE features. This is the first ZSE model to introduce the 3 screen, 3-color display. The main screen shows the current measured value in red or green, while two sub-screens can display the setting label and its numeric value in orange. ZSE20 is vacuum rated, while the ZSE20F is rated for vacuum and a low positive pressure range. These models require the lowest current consumption in the ZSE family, at 25mA. Futher, delay time between the arrival of the set pressure value and the switch output is minimized to 2.5ms. ZSE20(F) is CE and RoHS compliant, with an IP40 enclosure rating.

  • 3-Screen Display High-Precision Digital Pressure Switch.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Pressure range: -0.1 to 1 MPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 25mA or less.
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Rated Pressure Range Configuration Status
Output Specification Configuration Status
Unit Specification Configuration Status
Piping Specification Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog