AMG: Simple and Effective for Water Separation
Series AMG
Water can be a significant problem in pneumatic lines. If
present, it can cause premature failure of components due to
corrosion, contamination, or the removal of necessary lubricants.
Dryers can address this problem but may not be the most cost
effective solution in some situations.
The AMG series of water removal filters can be a simple solution
where water needs to be removed but true drying may not be an
option. The resin element of the AMG efficiently collects water
droplets of all sizes with no additional power required and allows
the liquid to be drained. They can be quickly added to equipment as
a point of use solution when water problems are not widespread
throughout a plant. Installing an AMG on equipment before it is
sent out in the field can protect your components from air of
questionable quality.
The AMG is just one part of SMC's full line of compressed air
purification products. SMC has the solutions and the knowledge to
help you achieve the air quality you need to assure trouble-free
operation of your equipment.
Product Features:
- Removes 99% of water droplets
- Lightweight and compact
- Low pressure drop
- Seven sizes with flows up to 424 SCFM (@ 100 psi)
- Modular connectivity with SMC F.R.L. components (to 1")
- Auto drain options

Suggested Industries:
- Automotive/Heavy Vehicle
- Electronic/Semiconductor
- Food/Beverage
- Forestry/Paper Products
- Material Handling
- Medical/Pharmaceutical
- Packaging
- Petroleum/Chemical
- Steel
- Textile