Simple and Effective for Water Separation

AMG - Mist Separator
Series Catalog (PDF)
Need Adobe® Reader®?
Download CAD files from SMC E-Tech
Contact Us By Email

Series AMG

Water can be a significant problem in pneumatic lines. If present, it can cause premature failure of components due to corrosion, contamination, or the removal of necessary lubricants. Dryers can address this problem but may not be the most cost effective solution in some situations.

The AMG series of water removal filters can be a simple solution where water needs to be removed but true drying may not be an option. The resin element of the AMG efficiently collects water droplets of all sizes with no additional power required and allows the liquid to be drained. They can be quickly added to equipment as a point of use solution when water problems are not widespread throughout a plant. Installing an AMG on equipment before it is sent out in the field can protect your components from air of questionable quality.

The AMG is just one part of SMC's full line of compressed air purification products. SMC has the solutions and the knowledge to help you achieve the air quality you need to assure trouble-free operation of your equipment.

Product Features:

  • Removes 99.9% of water droplets
  • Lightweight and compact
  • Low pressure drop
  • Seven sizes with flows up to 424 SCFM (@ 100 psi)
  • Modular connectivity with SMC F.R.L. components (to 1")
  • Built-in Auto drain


Suggested Industries:

  • Automotive/Heavy Vehicle
  • Electronic/Semiconductor
  • Food/Beverage
  • Forestry/Paper Products
  • Material Handling
  • Medical/Pharmaceutical
  • Packaging
  • Petroleum/Chemical
  • Steel
  • Textile
Email: Pass: Log In Register