- SMC Home
- Products
- Electric Actuators
- Slide Tables
Slide Tables
LES and LESH integrate a work table, linear guide and a motor driven linear ball screw. The work table offers top and front load mounting surfaces. Underneath, the linear guide maintains positional accuracy and supports moment loading.
LES, Electric Slide Table, Compact Type
The LES electric actuator combines a motor and ball screw drive, worktable, and linear guide in compact body. The formed sheet metal table allows a lower mounting surface height, lighter weight, and greater vertical work load than the LESH slide table. Body orientations include basic, symmetrical, and inline mounted motor.- Body sizes: 8, 16, 25
- Strokes: 30, 50, 75, 100, 125, 150 (availability dependent on size)
- Positioning repeatability: ±0.05
- Motor can be mounted internally with a right or left table, or in-line
- Motor types: high load step motor or high speed servo motor
LESH, Electric Slide Table, High Rigidity Type
The LESH electric actuator combines a motor and slide screw drive, worktable, and linear guide in compact body. The machined table is more rigid than the LES formed table, enabling higher horizontal loads and improved deflection from offset loading. Body orientations include basic, symmetrical, and inline mounted motor.- Body sizes: 8, 16, 25
- Strokes: 50, 75, 100, 150 (availability dependent on size)
- Positioning repeatability: ±0.05
- Motor can be mounted internally with a right or left table, or in-line
- Motor types: high load step motor or high speed servo motor
LES Slide Table, Compact, Battery-less Absolute Encoder
The LES electric actuator combines a motor and ball screw drive, worktable, and linear guide in compact body. The formed sheet metal table allows a lower mounting surface height, lighter weight, and greater vertical work load than the LESH slide table. Body orientations include basic, symmetrical, and inline mounted motor. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body size: 25
- Maximum work load: 5 kg (horizontal or vertical)
- Maximum pushing force: 180 N
- Maximum speed: 400 mm/s
- Strokes: 30, 50, 75, 100, 125, 150mm
- Positioning repeatability: ±0.05mm
LESH Slide Table, High Rigidity, Battery-less Absolute Encoder
The LESH electric actuator combines a motor and ball screw drive, worktable, and linear guide in compact body. The machined table is more rigid than the LES formed table, enabling higher horizontal loads and improved deflection from offset loading. Body orientations include basic, symmetrical, and inline mounted motor. This version includes a 24VDC motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body size: 25
- Maximum work load: 9 kg (horizontal), 4 kg (vertical)
- Maximum pushing force: 180 N
- Maximum speed: 400 mm/s
- Strokes: 50, 100, 150
- Positioning repeatability: ±0.05mm
LESYH, Electric Slide Table, High Precision Type, Battery-less
The LESYH is a high precision variation of the LESH high rigidity slide table. This actuator improves positioning repeatability to ± 0.01 and increases vertical work load dramatically compard to the LESH. The external motor can be mounted inline with the table, or in parallel to the left or right. This version includes a 24VDC step motor with a battery-less absolute encoder. This encoder allows the actuator to be powered down without losing its positional awareness. The machine's PLC can access the controller's operational and positional step data through several fieldbus protocols, IO-Link, or parallel I/O.
- Body size: 8, 16, 25
- Strokes: 50, 75, 100 or 150mm
- Maximum work load: 12 kg (horizontal, 20 kg (vertical))
- Maximum pushing force: 420 N
- Maximum speed: 400 mm/s
- Positioning repeatability: ±0.01mm
LESYH*G, High Precision Slide Table, High Performance with Battery-less Absolute Encoder
The LESYH*G improves on the high precision LESYH slide table by adding a higher performance 24VDC step motor. This motor also includes a battery-less absolute encoder, which allows the actuator to be powered down without losing its positional awareness. The LESYH*G offers the most superlative features in the LES line including the highest acceleration / deceleration, highest speed, highest load capacities, and highest pushing force. The external motor can be mounted inline with the table, or in parallel to the left or right. The JXC*H motor controller options include Ethernet fieldbus protocol compatibility or parallel input from the machine's PLC.
- Body size: 8, 16, 25
- Strokes: 50, 75, 100, or 150mm
- Maximum work load: 12 kg (horizontal), 20 kg (vertical)
- Maximum pushing force: 765 N
- Maximum speed: 800 mm/s
- Maximum accel / decel: 10,000 (horizontal), 5,000 (vertical) mm/s²
- Positioning repeatability: ±0.01mm
LEPS, Electric Slide Table, Miniature Type
The LEPS electric actuator fits a linear guide and work table to the LEPY miniature rod model. The result is an actuator with parallel and perpendicular work surfaces, able to resist offset moment loads and rotational forces. The series includes two body sizes with inline mounted motors. Maximum stroke is 75mm, and maximum work load is 2 kg, or 50N pushing force depending on the application.- Body sizes: 6, 10
- Strokes: 25, and 50 mm
- Mounting : Side ( through or tapped), bottom tapped
- Motor cable entry selectable from 4 directions
- Basic and compact motor sizes available for size 10
- Workpiece can be attached to top or front of table
LAT3, Card Motor
The LAT3 Card Motor deviates from LE actuators by implementing a unique magnetic linear motor. The ultra-compact body, integrating the recirculating ball guide, motor and encoder, is about the size of a credit card and only 9mm high. Positioning repeatability is ±5 μm, with an operating rate of up to 500 cycles per minute.- Maximum load mass: 1000g (horizontal), 100g (vertical)
- Maximum pushing force: 5.5N
- Strokes: 10, 20, 30 mm
- Weight: 130, 190, or 250g (stroke dependent)
- Positioning repeatability: ±5 µ m (“F” resolution option)
- Parts measurement repeatability: ±10 µ m (“F” resolution option)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery