Static Electricity Problems?

Ionizers
Series Catalog (PDF)
Need Adobe® Reader®?
Download CAD files from SMC E-Tech

SMC Ionizers

IZS Ion Sensor
By neutralizing static electricity, our IZS bar style Ionizer prevents damage to work pieces caused by sticking. Static charge removal time can be reduced with an optional sensor that directly senses charge allowing the removal of static electricity at high speed (0.3s) by generating the appropriate ion polarity. Needle cartridges can be replaced quickly to reduce down time. The IZS bar style Ionizer is available in various lengths to meet the specific needs of your work area. The sensor and sensor monitor accurately measure potential levels of static before introduction of any static countermeasures and confirm performance of countermeasures in use. Measuring range is from ±OA kV to ±20 kV with a detection range from 10mm-50mm or 25mm-75mm. The digital sensor monitor provides a red and green color display to show one of four different display patterns. Available in NPN and PNP as well as output signals of either 1-5VDC or 4-20mA analog signal.
IZN Ion Sensor 2
The IZN nozzle Ionizer provides a more compact anti-static solution. A 16mm body width permits installation in narrow spaces. This ionizer is perfect for the removal of static electricity on light electrical pieces and ideal for dust removal on injection molded parts. The IZH Electrostatic Meter is compact and lightweight with a rated charge range of ±20.0kV and a minimum display unit of 0.1 kV to 0.01 kV.

Ionizer Potential Application:

Ionizer Application One Separation of multiple sheets
Ionizer Application Two Clogging of parts feeders
Ionizer Application Three Failures while ejecting work pieces from unloaders
Ionizer Application Four Electrostatic breakdown of substrates and IC chips