Fan Style Ionizer: Static Elimination for Benchtops and Enclosures

IZF10 - Fan Style Ionizer
Series Catalog (PDF)
Need Adobe® Reader®?
Download CAD files from SMC E-Tech

IZF10 Series

Accumulated static electricity causes problems in the manufacturing environment.  Plastic wrap, foam packing, or labels cling and attract dust and dirt, causing misapplication or contamination.  Excess static charge damages sensitive electronic components.  Even comfort and safety of personnel can be compromised.  Solve these problems with SMC's latest static eliminating device, the IZF10 fan type ionizer.

Unlike bar or nozzle types, this fan ionizer does not require a pneumatic air supply.  The fan draws in ambient air, then ionizes the air with four electrodes located around the perimeter of the discharge grill.  The fan can be wired into a 24VDC machine power supply, or use the optional 120V AC adapter.  The small form factor adapts well to enclosure mounting, or select the benchtop mounting bracket for free positioning.

The IZF10 achieves a +/-13V ion balance within 1.5 seconds.  A lower noise option is also available, operating at a quiet 34dBA.  Three LED's alert you to the power ON condition, abnormally high voltage, and when the electrodes need cleaning.  At the end of useful life, the electrodes can even be replaced, extending the value of the device.

Clean Electrodes by Removing Chassis

Front Panel Power Switch and Status LED's

Rear Panel Balance Trimmer and Connector

Case & Electrode Access Front Panel & LED's Rear Panel
Email: Pass: Log In Register