Multiposition Cylinder, Another Great Innovation from SMC 

Multi-position Cylinder
Series Catalog (PDF)
Need Adobe® Reader®?
Download CAD files from SMC E-Tech

 

Series MPC

Need an actuator that offers an infinite number of adjustable stroke positions for under $500? Previously, an electric actuator was your only option. Now SMC offers a pneumatic and lower cost alternative in our new MPC Series. The MPC (Multi Position Cylinder) uses a 4~20mA or 0~10VDC input signal to automatically adjust the actuator stroke. Once the MPC reaches the desired position, it is pneumatically locked until the input signal is changed.

How does the MPC do this? The MPC is a Cylinder + Solenoid Valve + Linear Sensor + Controller all in one unit. You need only to supply air and the appropriate input signal. This easy adjustment makes the MPC perfect for on the fly changes to your process.

MPC Potential Application Examples

MPC Used as a Conveyor Rail Adjuster MPC Used to Align Different Sized Packages on a Conveyor MPC Used to Control Product Flow

Video Showing You How the MPC Unit Works

Applicable Industries:

  • Food/Beverage
  • Forestry/Paper Products
  • Material Handling
  • Packaging
  • Textile

Contact SMC For More Information:

Submit Form
Email: Pass: Log In Register