Increased flow rates and longer life all in the palm of your hand.

Process Pumps

PB1011A

Need Adobe® Reader®?

Series PB1011A & PB1013A

Always striving to make our products even better for our customers, SMC has re-engineered its process pump line-up.  The changes to the process pumps go far beyond a part number change or anything cosmetic.  We have lowered energy consumption, increased flow rates, and given the pump a longer life.

With all eyes looking to manufacturers to be "greener", we have reduced the power required to operate the PB1011A.  Because of its lower power consumption, .35 W compared to the previous .45 W (solenoid type only), your processes will be running with less energy than in the past, thereby saving on your operating costs.

Just because the PB process pump uses less energy, don't think the pump's discharge has been reduced.  It is actually just the opposite.  In fact, the compact large capacity design of the PB1011A and PB1013A allows you to control the discharge flow rate from 8mL/ min. to a maximum 2000mL/ min -- that is 4 times greater than the previous model (4 times greater related to PB1013A).

Changes in design and materials have also increased the life of the pump by 10 million cycles, and the PTFE diaphragm makes it suitable for non-permeating liquids.  Additionally the size is reduced by 25%, and maintenance is even easier.  The fluid passage area has also been improved for better resistance against blockage of foreign matter. Also, due the ability to mount the PB pumps from the side, front or back, you have the flexibility to mount the PB pumps almost anywhere, giving you greater flexibility.

Process PumpAdditional Features

  • Self-priming
  • Low particle generation due to diaphragm structure                         
  • Flammable fluid use (air operated type)
  • Easily adjustable flow rate (solenoid type)

 

Application examples

  • Machine tooling - Oil supply
  • Biochemistry - Reagent supply
  • Automatic car wash - Water / detergent supply
  • Semiconductor / LCD Equipment - DI water / solutions supply
Email: Pass: Log In Register