Series CG5/CJ5
All Stainless Steel Exterior Actuators
The CG5 and CJ5 series are all stainless steel exterior
actuators. They include a rubber rod wiper to keep potential
contaminants from penetrating inside the cylinder. This wiper
helps increase life by up to 5x. The smooth exterior surface
reduces the potential number of particle trap
areas. The CG5 Series comes with plugs for the
unused mounting holes to prevent residue collecting in the
threads. Mounting brackets are Electro-polished to make them
smoother, which prevents build-up of liquids and foreign
matter.
Both series use grease that meets FDA standards for applications
within the food industry. Water-resistant end of stroke
sensors is available for both series.
The CJ5 is the small bore version and is available in 12mm and
16mm bore sizes. The CG5 is available in bore sizes from 20mm to
100mm.
Other Highlights of the CG5/CJ5 series
- CG5 has an available NFPA mounting interchange available
(X6011)
- CG5 is repairable
- Both series can be made with very long strokes (CG5 stroke up
to 1500mm)
- Options for Buna or FKM seal material is available for both
series
- Standard porting options of PT or NPT
- Both series are manufactured in the US

Applicable Industries:
- Automotive/Heavy Vehicle
- Food/Beverage
- Forestry/Paper Products
- Material Handling
- Packaging
- Petroleum/Chemical
- Steel
- Textile
Anywhere corrosion is a potential problem