Valves for air, medium vacuum, water, & oil
Direct Operated 2 Port Solenoid Valve
Series VX2
|
Improving on the previous design, the special construction of
the new VX2 valves make them an ideal choice across industries and
applications.
Both form and function have been updated with the new design.
First, addressing the magnetic properties of the solenoid
coil improved the functionality of the new VX2. The coil size
is more compact, improving the pulling force. The flow and
pressure attributes of the valve are also improved with an
increased orifice design. Next, in order to create a valve
that was quieter, a rubber damper is now included as well as a
built-in wave rectifier. The rubber damper deadens the sound
by removing any direct metal to metal contact in operation while
the armature is moving.
Finally, additional resin and aluminum body options are
available to extend the series beyond brass and stainless
steel.
|
|
 |
Product Features:
- IP65
- Flame resistant mold coil material (UL94V-0 conformed)
- Low power consumption (4.5W in size 1)
- Aluminum, resin, brass, and stainless steel body types
- Built in one-touch fittings (with resin body type)
Applicable Industries:
- Automotive/Heavy Vehicle
- Food/Beverage
- Forestry/Paper Products
- Material Handling
- Packaging
- Petroleum/Chemical
- Steel
- Textile
