1. Chuck
Stainless steel or brass chuck design
permits smooth tube entry and high
gripping force. |
6. Sealant Standard, pre-applied thread sealant
facilitates installation. |
2. Body SMC’s composite body offers:
1. Weight savings
2. Compact dimensions
3. High performance
4. Superior chemical resistance |
7. Guide Holds internal components together
and also guides release button. |
3. Tube Seal SMC’s engineered low temperature
seal goes beyond the standard
O-ring seal. |
8. Stabilization Ring SMC’s patented stabilization ring
ensures high temperature stability
and maximum performance with a
smaller overall package. |
4. Stud End O-Ring
O-ring seal permits the fitting to be
positioned into place after
installation. (not shown) |
9. Release Button SMC’s large release button contacts
the gripping ring when pushed in.
This design has two benefits:
1. Gripping fingers do not scrape the tube during insertion or removal.
2. Lower insertion and release forces. |
5. Stud Brass (thread portion) stud end, NPT
(male); NPT (female.) |
10. Tube Support A fixed tube support promotes easier
tube insertion, superior side load
performance and increased tube
retention. |