SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map

Series NCM

 

 

Stainless Steel Body Cylinder
Series NCM
NCM Stainless Steel Cylinder now available in 7/16" and 9/16" bores. 3/4", 7/8", 1 1/16", 1 1/4", 1 1/2", 2" bore sizes also available. Mounting options include front nose mount, rear pivot mount, double end mount, block mount, foot mount. Options include high temp, low temp, low friction, stainless steel rod, rod boot, rubber cushion.
Product Features

• Clear anodized end covers for improved corrosion resistance
• Crimped piston and rod assembly for tighter tolerances and longer life
• Rolled piston rod threads for increased strength

Applicable Industries:

 

Find Branches and Distributors in your area.

 
Products Overview

Technical Center

Quality Assurance