| SMC Corporation Of America |
 |
U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map |
Series EX600 I/O System
|
|
|
| EX600 System |
 |
| Series EX600 I/O System |
 |
| Series EX600 Fieldbus I/O system with modular construction providing high degree of freedom in system configuration. With flexible platform, the EX600 system is offered in both centralized and decentralized configuration with wide range of I/O modules. The patented hinged clamp design assures that all the modules are held together securely, while still allowing adding or removing individual modules without the inherent limitations of a more traditional tie rod design.The EX600 system supports Profibus-DP, DeviceNet and CC Link protocols, with 512 digital inputs and 512 digital outputs or 32 analog inputs/outputs and can be integrated with SMC's solenoid valves Series SV, VQC, SY, VQ and S0700.
With IP67 enclosure rating and SPEEDCON connector compatible for M12 connectors, the EX600 system has diagnostic functions including over current detection at each output, open detection at each output and output operation count log.
A handheld terminal allows access to various operational parameters of the EX600 I/O system. It can be used as a troubleshooting tool or to simply monitor the system’s performance.Critical information is available immediately, saving time and resources. |
|
| Product Features |
|
|
Applicable communication protocols : DeviceNet PROFIBUS-DP & CC-Link
Maximum distributed length:: 666 ft (200 meters)
Maximum number of module per manifold : 10( 9 I/O + SI unit)
Maximum number of modules : 64
Maximum number of valve manifolds :7
Number of I/O: 1024(512/512)
|
|
| Applicable Industries: |
|
Automotive/Heavy Vehicle Electronic/Semiconductor Food/Beverage Forestry/Paper Products High-Purity Material Handling Medical/Pharmaceutical Packaging Petroleum/Chemical Steel Textile
|
|
|