| SMC Corporation Of America |
 |
U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map |
Series PAF
|
|
|
| Clean Wet Series Process Pump - Ideal for handling corrosive fluids |
 |
| Series PAF |
 |
The Series PAF Clean wet series process pump is built with New PFA body material and PTFE diaphragm and seal material. With no metallic parts, this pump is ideal for handling variety of corrosive fluids.
With flow capacity up to 45l/min, the Series PAF pump comes in two sizes PAF3000 and PAF5000 and has an option to select either automatically operated or air operated pump.
With 3 types of piping connections available viz, female thread, tube extension and fitting type Other options include mounding bracket and silencer
These pumps are assembled in clean room and double packaged for use in clean room applications as well. |
|
| Product Features |
|
|
Clean room applications
Flow capacity up to 45l/min
No metallic parts
|
|
| Applicable Industries: |
|
Automotive/Heavy Vehicle Electronic/Semiconductor Food/Beverage Forestry/Paper Products High-Purity Material Handling Medical/Pharmaceutical Packaging Petroleum/Chemical Steel Textile
|
|
|