| SMC Corporation Of America |
 |
U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map |
Series Composite Valve Manifolds
|
|
|
| Custom Engineered Plastic Manifold and Valve Technology |
 |
| Series Composite Valve Manifolds |
 |
Custom Engineered Plastic Manifolds save installation space and time, thus providing low cost of ownership. These manifolds, also eliminate assembly errors and are available for both Air and Fluidics Systems.
The custom manifold for air application can be mounted with SMC’s 3 port solenoid valve Series S070 (Cv - 0.11) Series V100( Cv-0.16) and low profile 5 port solenoid valve Series SJ to operate small pin cylinders or for piloting other valves. The manifold can be integrated with pressure switch series ISE/ZSE, Flow switch Series PFM and regulators and the components can be mounted on multi surfaces. These custom manifolds can also be used for micro fluidic systems and mounted with Series LVM chemical valves and are available with various materials for different chemicals.
The available materials for the manifold are Acrylic resin (PMMA), Polyvinyl Chloride (PVC), Polytherimide (PEI), Polysulfone (PSU) which are diffusion bonded. The Polyetheretherketone(PEEK) is a machined version manifold. |
|
| Product Features |
|
|
Eliminate assembly errors
Saves installation space and time, thus providing low cost of ownership.
|
|
| Applicable Industries: |
|
Electronic/Semiconductor Medical/Pharmaceutical
|
|
|