| SMC Corporation Of America |
 |
U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map |
Series TUZ
|
|
|
| Wear resistant tubing for tough applications |
 |
| Series TUZ |
 |
| Do you need the flexibility of polyurethane but require even greater resistance to frictional wear? The new TUZ series may be your answer. Extruded from an enhanced polyurethane blend, TUZ is better able to withstand the constant abrasion within a cable carrier or other applications where tubing rubs against fixtures or other lines. In SMC testing, series TUZ showed only 1/3 the wear of our standard polyurethane and performed significantly better than competitive product. The material is flexible like standard polyurethane but non-tacky, so it can also be more easily pulled through complex passages. By using an additive, the wear resistance is blended in and does not diminish with initial wear as you would find with a coating or sheath. For a tough, long lasting tubing when you can’t avoid friction, try the TUZ series. |
|
| Product Features |
|
|
5 diameters – 4, 6, 8, 10, 12 mm
6 colors – black, blue, red, green, yellow, white
For use with One-touch or compression fittings
Same bending radius and pressure rating as standard polyurethane
|
|
| Applicable Industries: |
|
Automotive/Heavy Vehicle Electronic/Semiconductor Food/Beverage Forestry/Paper Products High-Purity Material Handling Medical/Pharmaceutical Packaging Petroleum/Chemical Steel Textile
|
|
|