SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map

Series HRGC

 

 

Refrigerated Chiller now UL registered
Series HRGC
The series HRGC refrigerated Chiller is now available in 1.1kw, 2.3kw and 4.8kw cooling capacities, in both air cooled and water cooled versions. The temperature setting range is 5ºC – 35ºC with a temperature stability of +/_1ºC or +/-0.5ºC With energy efficient design -power saving of 74% and reduction in use of refrigerant by 35% over conventional chillers, the HRGC chiller offers low cost of ownership to the users with better environment protection. The HRGC chiller is easy to operate and maintain and comes with various options including RS485 communication, high pressure pump, earth leakage breaker, and heater. Additional options are under development. The castors are a standard feature. With RoHS & CE compliant the HRGC chiller is now UL registered For larger cooling capacities of 9.5kw and 14.5 kW the Series HRG chiller is recommended. Some of the applications for HRGC chiller include X-ray, MRI, blood preservation equipment, Food processing machine, semiconductor equipment, printing machine, gas chromatography equipment and electron microscope.
Product Features

• Easy to operate and maintain
• Energy efficient design -power saving of 74% and reduction in use of refrigerant by 35% over conventional chillers
• RoHS & CE compliant - UL Listed

Applicable Industries:
• Automotive/Heavy Vehicle
• Electronic/Semiconductor
• Food/Beverage
• Forestry/Paper Products
• High-Purity
• Material Handling
• Medical/Pharmaceutical
• Packaging
• Petroleum/Chemical
• Steel
• Textile

 

Find Branches and Distributors in your area.

 
Products Overview

Technical Center

Quality Assurance