| SMC Corporation Of America |
 |
U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map |
Series SGC/SGH
|
|
|
| Coolant Valve |
 |
| Series SGC/SGH |
 |
SMC’s Series SGC/SGH coolant valve is ideal for use in coolant system of the machine tools and parts wash machines and comply with RoHS directive
The series SGC valves offer an extremely high coefficient of volume flow (Cv) up to 17 with operating pressure ranging from 72psi to 232 psi and comes in both air and electrical operated versions.
The series SGH valves is ideal for high speed grinding and drilling with long drill and is suitable for coolant pressure range of 435 psi -1015psi and Cv up to 6.5
Download SGH Information
The electrical operated version valves come in various electrical connections including conduit terminal, DIN terminal and M12 connector with solenoid voltages 12V, 24V in DC and 100V, 110V, 200V, 220V in AC power supply. The 24VDC coil valve consumes a very low power of 0.35W to save energy.
The series SGC coolant valves also comes with optional auto switches to confirm valve opening and closing and also to interlock with the machine tool controls.
Complementing the SGC coolant valves, SMC also offers pressure switch Series ISE and ISG to control the coolant line pressure, Series FN1/FN4 low maintenance coolant filters and energy efficient coolant nozzles Series KN |
|
| Product Features |
|
|
Long life - 5 million cycles coolant valves
|
|
| Applicable Industries: |
|
Automotive/Heavy Vehicle Electronic/Semiconductor Food/Beverage Forestry/Paper Products High-Purity Material Handling Medical/Pharmaceutical Packaging Petroleum/Chemical Steel Textile
|
|
|