SMC Corporate Logo
1.800.SMC.SMC1
SMC Corporation Of America U.S. Headquarters, 10100 SMC Blvd., Noblesville, Indiana 46060 - Site Map

New Product Releases: Leading the Way!

 

 

Research and Development for the Next Generation.

SMC's advanced research and development staff reviews each requirement from every angle in order to provide our customers with products to satisfy their needs in terms of function, quality, cost and delivery.
SMC's tradition of developing products from the customer's standpoint, promotes research into basic technologies for future products, and also produces tailor-made products through adaptation to the requirements of the marketplace.
Use the search criteria below to learn more about our innovative new products.
and/or RSS Feed of New Product Releases

Enlarge Image

High-Purity Valve And Fitting Combination
Series LVQ

• Diaphragm support bushing prevents micro-cracking, extending life up to 5 times our competitors.
• Dual spring construction to reduce height.
• High conductivity and swept flow path.
• High density PVDF housing for increased chemical resitance.
• High pressure pilot connection (215psi at 100°C) can be rotated to 8 different positions.
• Piston dampener softens impact, reducing particles and cavitation.
• Precise linear movement.
• Rated to 100°C.

Download PDF Literature

Enlarge Image

Clean Wet Series Process Pump - Ideal for handling corrosive fluids
Series PAF

• Flow capacity up to 45l/min
• No metallic parts
• Clean room applications

Download PDF Literature
Launch E-Tech for more information including 2D & 3D CAD.

Enlarge Image

Digital Flow Switch for Pure Water
Series PF2D

• Cumulative pulse output every 100L.
• Digital flow switch designed for use with chemicals and pure (DI) water.
• Flow measuring range from 1.8~20L/min (0.47~5.28gpm).
• IP65 protection rated.
• New PFA body material and Super PFA for 1/2" tube.
• No-packing construction reduces liquid pooling.
• Pulse output with 1~5VDC or 4~20mADC analog output.

Launch E-Tech for more information including 2D & 3D CAD.

Enlarge Image

Low Differential Pressure Sensor
Series PSE550

• 1~5VDC or 4~20mADC analog output
• Accuracy ±1% FS
• additional NPN or PNP digital output when used with PSE300 display
• Bright LED indicator
• Compact remote sensor head
• Sensing range 0 to 0.2kPa (0 to 0.029PSI)

Download PDF Literature

Enlarge Image

Precision Clean Regulator
Series SRP

• Low 0.5 lit/min or less flow consumption (at 0.2MPa outlet).
• Air consumption is 1/4 to 1/5 conventional regulator (e.g. ARP3000).
• Low flow conserves energy and reduces cost.
• Fluid contacting parts are SUS316, fluororubber, or fluororesin.
• Direct-acting bleed style precision regulator.
• High precision sensitivity rated 0.3% full-scale.
• High 1% full-scale repeatability.
• Applicable for situations requiring corrosion resistance and non-lube.
• Specifically designed for force feed and pressure/trace N2 lines.

Download PDF Literature

Enlarge Image

Fluoropolymer Tubing
Series TL/TIL

• For clean room applications
• Tubing sizes (i.d.) from 4mm to 25mm and 1/8" to 1"
• Use with pressures up to 1.0MPa (145PIS)
• Designed for use separately or with SMC series LQ fittings
• Less elution of fluorine ions

Download PDF Literature
 
     

 

Find Branches and Distributors in your area.

 
Product Overview

Technical Center

Quality Assurance