| No. |
Model |
Description |
1 |
VX2120-02-1G1 |
New VX, NC, Direct operated |
2 |
VX2122-02-1G1 |
New VX, NO, Direct operated |
3 |
VXD2130-02-1G1 |
New VX, NC, Pilot operated |
4 |
VT307-1G-02 |
3/2 valve |
5 |
SY7120-5LO-02 |
New SY, Single solenoid |
6 |
SY7220-5LO-02 |
New SY, Double solenoid |
7 |
SY7320-5LO-02 |
New SY, Closed center |
8 |
SY7420-5LO-02 |
New SY, Exhaust center |
9 |
SY7520-5LO-02 |
New SY, Pressure center |
10 |
VQ4650-5G-02 |
With perfect spacer |
11 |
SV2A00-5W1U-02 |
Dual 3/2 valve |
12 |
VS4210-011UL |
Metal seal Direct operated |
13 |
SS4101 |
Spool/Sleeve Assy |
14 |
AQ1510-01 |
Quick Exhaust Valve |
15 |
SYA7220-02 |
5/2 Air operated valve |
16 |
VM430-01-00 |
Mechanical Valve |
17 |
VH200-02 |
Hand Valve |
18 |
VR1220-02 |
Shuttle Valve |
19 |
AMC310-03 |
Exhaust Cleaner |
20 |
AKH12A-03S |
Cheak Valve |
21 |
VXZ2230-02-1G1 |
2/2 valve, Pilot operated |
22 |
VQ2100-5 |
VQ Metal seal |
23 |
VQ2101-5 |
VQ Rubber seal |
24 |
SYJ712R-5LO-01-X20 |
New SY, 3/2, External pilot |
25 |
AN200-02 |
Silencer |