You are here:

Filters

AF-A
SMC's new AF modular style air filter combines the element and bowl in one piece, making element replacement easy.  There is a maximum 46% reduction in size, reducing required maintenance space.  The AF bowl (size 30 and 40) is covered with a transparent bowl guard, allowing 360° monitoring.  The modular design of the AF allows connection with other SMC air preparation equipment. The series is available in body size 20, 30 and 40.
AFD-A
SMC's newest micro mist separator, series AFD is available in 3 sizes; 1/4 (20), 3/8 (30) & 1/2 (40). Rc(PT), PF & NPT threads are available. Port sizes range from 1/8 to 3/4. Body size 30 and 40 now have a transparent bowl guard that offers 360° visibility, while completely protecting the bowl from the environment.  Accessories include a bracket, and float type auto drain.
AFM-A
Series AFM modular style mist separator is available in body sizes 20, 30, and 40, and is offered with Rc, NPT or G thread types.  The AFM's standard filtration is 0.3µm with a 99.9% filtered particle size. Body size 30 and 40 now have a transparent bowl guard that offers 360° visibility, while completely protecting the bowl from the environment.  The modular design allows connection with other SMC air preparation equipment. Use in combination with the AF series to meet your clean room filtration requirements.
AF
Series AF modular style air filter is a cost effective, clean looking solution to your filtration needs. Its' modular design allows connection with other SMC air preparation equipment. The series is available in six size options with a wide range of accessories.  The current series is no longer being produced and is subject to available quantities only.  Please utilize the new AF20~40-A series for your product design.
AFD
Micro mist separator series AFD is available in 3 sizes; 1/4 (20), 3/8 (30) & 1/2 (40). Rc(PT), PF & NPT threads are available. Port sizes range from 1/8 to 3/4. Accessories include bracket, float type auto drain, and differential pressure type auto drain.  The current series is no longer being produced and is subject to available quantities only. Please utilize the new AFD20~40-A series for your product design.
AFM
Series AFM Modular Style Mist Separator is a cost effective, clean looking solution to your filtration needs. The standard filtration is 0.3µm with a 95% particle size collection rate. The modular design allows connection with other SMC air preparation equipment. Use in combination with the AF series to meet your clean room filtration requirements. The AFM is available in 3 size options.  The current series is no longer being produced and is subject to available quantities only. Please utilize the new AFM20~40-A series for your product design.
Filter Accessories
SMC filter elements, accessories, and other replacement components for SMC filter products.
Email: Pass: Log In Register