You are here:

KS, Rotary One-touch Fitting, Inch

Rotary one-touch fitting series KS comes with a ball race bearing for oscillating or rotating applications. KS series comes in 5 tube sizes ranging from 4 to 12mm. One touch collet includes anti tube rotation mechanism. KS is suitable for copper free applications.

  • Rotary, One-touch fitting (standard)
  • Inch threads
  • Tube OD:  5/32", 1/4", 5/16", 3/8"
  • Maximum operating pressure:  1.0 MPa
  • Ambient & fluid temperature: -5 to 60°C

Configuration Options
  
 

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Applicable Tube OD Configuration Status
Connection Thread Configuration Status
Sealant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.
CAD Downloads
Go to a pop-up window to view a 3D model of this part
Go to a pop-up window to view a 2D drawing of this part
Go to a pop-up window to download a CAD file format of this part
Related Products
Email: Pass: Log In Register