You are here:

2 Port

VX
Series VX21/22/23, is a direct operated 2 port solenoid valve for air, gas, vacuum, water, steam and oil. Proper selection of body and sealing materials permits application of a wide variety of fluids. Application can be matched by simply choosing body materials (brass, stainless steel), seal materials (NBR, EPR, FPM, PTFE) and the solenoid coil (class B, class H).
VXH
Series VXH is a 2 port, pilot operated solenoid valve designed for high pressure control.  Applicable fluids include water, air and oil.  The VXH is available with 1/4, 3/8 or 1/2 port sizes.  Maximum operating pressure is 2MPa.
VDW
The VDW series is a compact, direct operated, 2/3 port solenoid valve for water, air and vacuum. The use of a unique magnetic material reduces the operating resistance of moving parts, improving service life, wear and corrosion resistance.
SGC
Series SGC coolant valve, with both CE and RoHS accreditation, provides the perfect solution for high speed machining.  Due to the SGC's unique scraper, squeeze seal, grease channel and dry bearing construction, the valve's service life will exceed 5 million cycles.  The introduction of a built-in magnet allows auto switches to be fitted, enabling confirmation of whether the valve is open or closed.  The SGC is available in air operated, and external pilot solenoid types.
SGH
High pressure coolant valve, series SGH, for high pressure coolant liquid (up to 3MPa/7MPa) is ideal for lubrication, dust blowing and cooling.  Based on SMC's tests the service life is 3 million cycles.  The SGH is available in both external pilot solenoid and air operated types, and has CE accreditation.
VC
Series VC is a multipurpose, direct operated, 2 port solenoid valve for air. Special construction reduces operating resistance and moving parts for improved longevity and wear resistance. A built-in rectifier eliminates AC coil burning and buzzing. The VC enclosure is IP65 equivalent.
VCH
Series VCH 2 and 3 port, pilot operated, solenoid valves offer improved durability under a high pressure environment.  Designed for use with air or inert gas, the VCH valve can operate up to a maximum pressure of 5.0MPa.  Large flow passages and ISO 1179-1 conforming port thread sizes of G1/2 to G1 ensure high flow rates, and due to a reduction in the overall volume of the pilot chamber, the VCH's responsiveness can now only be measured in milliseconds.  Non-collision armature construction, rubber buffers and a urethane diaphragm give the VCH series an expected service life of 10 million cycles.
LVM
Series LVM is a compact, direct acting, 2/3 port solenoid valve for chemicals. The unique construction reduces residual liquid to a minimum. Superior resistance to chemicals requires less maintenance. Service life (based on SMC test conditions) is 10 million cycles or more.
VXD
Series VXD, pilot 2 port solenoid valve for air, gas, water and oil. VXD can be quickly disassembled and reassembled. Variations include, energized open (N.C) and energized closed (N.O) valve, solenoid coil (class B, class H), brass/BC6 or stainless steel body material and NBR, FPM, EPR seal materials.
VXZ
The VXZ series is a 2 port, pilot operated solenoid valve capable of operating at higher differential pressures by maintaining a zero differential pressure on the seat. The molded coil offers low power consumption, long life and high reliability.
VN
The VN external pilot solenoid series offers 5 models of 2 and 3 port valves for general purpose use. Model VNA process valve is for compressed air and air-hydro circuit control. Model VNB for flow control permits application with a wide variety of fluids such as air, water, oil, gas and vacuum. VNC is a coolant valve available in a wide selection of port sizes and variations. The high pressure coolant valve, series VNH, is ideal for lubrication, dust blowing and cooling. By the adoption of a PTFE seal, the VND valve is suited for steam applications (max. 180°C).
VQ20
The VQ20/30 series is a pilot operated, two port multi-media valve. The series is compact and lightweight with a large flow capacity. The VQ20/30's long life, high speed coil (up to 20 million cycles at 100cps for pneumatic use) along with its all plastic construction, make it an excellent choice for those who want high performance at a lower cost.
VXP
Series VXP pilot operated 2 port solenoid valve for air, gas, steam, water and oil. Variations include energized open (N.C) and energized closed (N.O) valves, class B or class H coils, brass, BC6, or stainless steel body materials and NBR, FPM, EPR, PTFE seal materials.
VXR
Water hammer relief, pilot operated 2 port solenoid valve series VXR is for use with water and oil. Variations include energized open (N.C) and energized closed (N.O) valves, BC6 body material and NBR, FPM seal materials.
VXE
SMC has developed the VXE series energy saving type, 2 port solenoid valve to help with environmental issues.  The PWM (Pulse Width Modulation) method was used to allow for less power consumption.  By reducing the energy consumption we have also reduced the heat produced by the coil. This series is available in three styles VXE directed operated, VXED pilot operated, and VXEZ zero differential pressure type pilot operated.   These valves are normally closed, 12 or 24VDC and are available for air, water, or oil applications.
VXS
Developed with high performance in mind, SMC's series VXS 2 port solenoid valve is compact and lightweight, designed to operate with no need for differential pressure.  The VXS is considerably quieter than similar valves due to its' special construction and full wave rectifier type solenoid.  A piston main valve and special FKM material for both the valve and seal help reduce internal leakage to 1.0cm3/min or less, and improve life cycle and valve reliability.  The VXS valve series is RoHS compliant and meets IP65 enclosure guidelines.
VXK
SMC's series VXK21/22/23, 2-port solenoid valve was designed with a Y type strainer installed inside the body to remove foreign materials mixed in fluids before they enter the actuating part of the valve (armature), as well as preventing the flow of foreign materials to downstream equipment.  This unique filter design improves valve performance, stops leakage, and ensures longer valve life.  The VXK series is available in AC or DC power options, in both closed and open valve types, has IP65 enclosure accreditation and is ideal for use with air, water, oil or steam.
VXF2
The New VXF2 2 port solenoid valve for dust collector has added larger port sizes and has added the flange and flange body type. The VXF2 also has a low noise construction with the option of a silencer.  The VXFC controller is dedicated for the VXF2.
Email: Pass: Log In Register