You are here:

SY5000, 5 Port Solenoid Valve, All Types

Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 10.6 (0.59);
    base mounted 12.6 (0.7)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 32ms or less
  • Ambient & fluid temperature: 50°C

Configuration Options
  
 

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Function Configuration Status
Piping Configuration Status
Pilot Configuration Status
Specifications Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Surge Suppressor Configuration Status
Manual Override Configuration Status
Port Size Configuration Status
Thread Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.
CAD Downloads
Go to a pop-up window to view a 3D model of this part
Go to a pop-up window to view a 2D drawing of this part
Go to a pop-up window to download a CAD file format of this part
Related Files
Click here to view series catalog
Related Products
Email: Pass: Log In Register