You are here:

Vacuum Switches

ZSE10
ZSE10 compact, digital pressure switch for vacuum/compound pressure has been reduced in height by approximately 50% when compared to the ZSE30A.  Up to 10 slave sensors can be set at once using the copy settings function.  Options include direct mount, panel mount or DIN rail mount, and a choice of 2 piping directions. 
ZSE30A
Series ZSE30A is a high-precision, 2-color display digital pressure switch for vacuum. It has raised rubber button controls that are clearly set apart, simple to operate and soft to the touch. Plug in type connectors take the burden out of wiring work and maintenance. Four different display settings are available.
ZSE40A
The ZSE40A(F) series is a high precision digital pressure switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa⇔kPa.  The ZSE40A(F) is also CE, UL/CSA and RoHS compliant.
ZSE80
The ZSE80 series is a digital pressure switch designed to measure fluids such as tap water, hydraulic fluid, silicon oil, lubricant, fluorocarbon, argon, ammonia, carbon dioxide, air-containing drainage and nitrogen.  Some of the features include 2-color indication, select from back piping and bottom piping, the addition of 2MPa and -101kPa types, also low leakage type, water hammer protection, easy operation, and standardization of CE, UL/CSA and RoHS compliance. 
ZSE1
The ZSE1 series is a compact, vacuum pressure switch available in a single setting with hysteresis adjustment, a double setting/ double output type or an analog output type with hysteresis adjustment. The ZSE1 is lightweight and the optional plug-in connector makes wiring easy and simple.
ZSE2
The ZSE2 series is a compact, pressure switch (for vacuum pressure) and can be integrated with ZX or ZR vacuum systems. The ZSE2 series pressure switch has a quick response time of 10mS and the plug connector option makes wiring easy and simple.
ZSE3
The ZSE3 series is a digital pressure switch (for vacuum pressure) with LCD readout for general pneumatics purposes. The ZSE3 digital pressure switch allows the calibration of two independent outputs. Modular version can be integrated with ZX system.
ZSM1
The ZSM1 series diaphragm type vacuum switch is available in a solid state non-contact or a reed type design. The ZSM1 has a response time of 100 ms. It is lightweight, compact and has a long life. The ZSM1 has a standard shield plate that prevents external interference.
ZSP1
Series ZSP1 is a solid state, adsorption confirmation switch designed for vacuum applications. It is a compact, lightweight, modular type switch than can be integrated with SMC's ZX ejector system. The ZSP1 is best suited for small diameter nozzles. A suction filter comes standard with the unit.
Email: Pass: Log In Register