You are here:

NZZX, Vacuum Ejector Manifold (Inch)

The NZX is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZX is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. NZX is available in standalone or manifold configurations.

  • Vacuum ejector
  • Stations: 01, 02, 03, 04, 05, 06, 07, 08
  • Right, left, or both side vacuum supply

Configuration Options
  
 

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Stations Configuration Status
Port Location Configuration Status
System Type Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.
CAD Downloads
Go to a pop-up window to view a 3D model of this part
Go to a pop-up window to view a 2D drawing of this part
Go to a pop-up window to download a CAD file format of this part
Related Products
    Email: Pass: Log In Register