You are here:

C(D)Q2, Compact Cylinder, Double Acting, Single Rod, XC8/XC9

Series CQ2 compact cylinders provide a space-saving design and exceptional service life. They feature front snap ring design for easy access to internal parts. Available in single and double rod models, male and female thread design, double acting, spring return and spring extend. Choose from 13 bore sizes up to 200mm. Optional reed/solid state switches may be used. The aluminum extruded bodies, featuring through-hole and threaded body mounting, provide versatility and reliability in any design application. "In the U.S., the CQ2 can be manufactured until parts are depleted.  See the new and improved CQ2-Z."

  • Bore sizes in mm: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes from 5mm to 50mm depending upon bore size
  • Mounts: through hole, both ends tapped, foot, rod flange, double clevis
  • Screw in piping or one-touch fittings
  • XC8 (adjustable stroke, extension type) or XC9 (adjustable stroke, retraction type)

Configuration Options
  
 

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
X Option Configuration Status
Speed Control Type Configuration Status
Applicable Tubing Configuration Status
Suffix Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.
CAD Downloads
Go to a pop-up window to view a 3D model of this part
Go to a pop-up window to view a 2D drawing of this part
Go to a pop-up window to download a CAD file format of this part
Related Files
Click here to view series catalog
Related Products
Email: Pass: Log In Register