You are here:

CQ2/CQ2-Z, Accessory, Joint and Type A & B Mounting Bracket

Series CQ2 compact cylinders provide a space-saving design and exceptional service life. They feature front snap ring design for easy access to internal parts. Available in single and double rod models, male and female thread design, double acting, spring return and spring extend. Choose from 13 bore sizes up to 200mm. Optional reed/solid state switches may be used. The aluminum extruded bodies, featuring through-hole and threaded body mounting, provide versatility and reliability in any design application. "In the U.S., the CQ2 can be manufactured until parts are depleted.  See the new and improved CQ2-Z."

  • Type A material: chromium molybdenum steel (nickel plated)
  • Type B material: precision die-casting material equivalent to stainless steel 304
  • Joint material: chromium molybdenum steel (nickel plated)
  • Type A applicable bore: 32, 40
  • Type B applicable bore: 50, 63
  • Joint applicable bore: 100

Configuration Options
  
 

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Mounting Bracket Configuration Status
Applicable Bore Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.
CAD Downloads
Go to a pop-up window to view a 3D model of this part
Go to a pop-up window to view a 2D drawing of this part
Go to a pop-up window to download a CAD file format of this part
Related Files
Click here to view series catalog
Related Products
Email: Pass: Log In Register