You are here:

C(D)76R, Air Cylinder, Direct Mounting, Double Acting, Single Rod

The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.

  • Direct mounting, double acting, single rod
  • Bottom side or front side mounting
  • Bore size (mm): 32, 40
  • Standard strokes up to 200mm
  • Auto switch capable

Configuration Options
  
 

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Type Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Switch Mounting Configuration Status
Stainless Steel Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.
CAD Downloads
Go to a pop-up window to view a 3D model of this part
Go to a pop-up window to view a 2D drawing of this part
Go to a pop-up window to download a CAD file format of this part
Related Files
Click here to view series catalog
Related Products
Email: Pass: Log In Register