You are here:

Regulators

AR
Cost effective and clean looking, series AR regulators offer various pressure range settings to accommodate most applications. The locking adjustment knob prevents accidental setting changes. The modular design of the AR series connects with other SMC air preparation equipment.
ARG
A modular style regulator with built-in pressure gauge, series ARG offers an optional, built-in back flow mechanism which enables reliable discharge of air pressure from outlet to inlet.  The mounting angle of the pressure gauge is selectable depending on the piping direction, and with the anti-revolving mechanism (PAT.PEND.), the pressure gauge will not be revolved even after the handle is operated.
ARX20
Series ARX20, piston type regulator, is compatible with a primary supply pressure of 2.0MPa and is ideal for pressure adjustment of air blowing applications. The ARX has a compact design with a width of 35mm and an overall length of 80mm. The piston operated design ensures long operating life. The ARX has an easy-to-operate adjustment handle.
ARJ
Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).
ARM
Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle.
IRV
The IRV series vacuum regulator is offered in 3 compact, lightweight sizes. Adjustment resolution is possible within 0.13kPa.  Port sizes available are 1/8Rc(PT), and 1/4, 3/8 and 1/2 with Rc(PT), NPT or G(PF) thread types.
IL
Booster relay series IL100 is used when the piping between instrumentation and operational area is long, or when operational area has large capacity. Series IL100 can help accelerate actuation speed considerably.
Email: Pass: Log In Register