You are here:

Pressure Switches

ISE10
ZSE10/ISE10 compact, digital pressure switch has been reduced in height by approximately 50% when compared to the I/ZSE30A.  Up to 10 slave sensors can be set at once using the copy settings function.  Options include direct mount, panel mount or DIN rail mount, and a choice of 2 piping directions. 
ISE30A
Series ISE30A high precision digital pressure switch (for positive pressure) with two color digital display allows you to choose the setting according to your application requirements. 4 different display settings are available. Abnormal conditions can be detected at a glance.
ISE40A
The ISE40A series is a high precision digital pressure switch, providing improved functions, performance and variations over the previous ISE40 series.  Abnormal values can be seen at a glance on the 2-color display.  The settings of the master pressure switch can be copied to up to 10 slave pressure switches, reducing the setting work, and preventing mistakes in setting.  Other features include: simple 3-step setting, analog output, wide variety of piping variations, and a power-saving function for MPa⇔kPa.  The ISE40A is also CE, UL/CSA and RoHS compliant.
ISE80
The ISE80 series is a digital pressure switch designed to measure fluids such as tap water, hydraulic fluid, silicon oil, lubricant, fluorocarbon, argon, ammonia, carbon dioxide, air-containing drainage and nitrogen.  Some of the features include 2-color indication, select from back piping and bottom piping, the addition of 2MPa and -101kPa types, also low leakage type, water hammer protection, easy operation, and standardization of CE, UL/CSA and RoHS compliance. 
ISE70/75/75H
The ISE70/75(H) series pressure switches incorporate a large digital display to monitor both coolant and hydraulic fluids. These high performance, yet lightweight, pressure controls are available in three styles: the ISE70 for use with air or inert and incombustible gases (monitoring a set rated pressure range between –0.1 to 1MPa), and the ISE75 and ISE75H models (for use with fluids requiring a set rated pressure of up to 10MPa and 15MPa respectively). Available with Rc, NPT or G1/4 port thread options, and with fixed or selectable MPa or PSI pressure indications, these switches conform to both CE and UL/CSA global accreditations and IP67 enclosure ratings.
ISE50
Model ISE50 is a standard thread type, high precision digital pressure switch for positive pressure. ISE50 is used for a wide range of fluids. The stainless steel diaphragm prevents direct contact between sensor and measured fluid. Sensor and fittings are electro-beam welded.
ISE60
Model ISE60 is a high precision digital pressure switch for positive pressure. ISE60 uses special fittings (metal gasket seal fittings) for the semiconductor industry. The stainless steel diaphragm prevents direct contact between sensor and measured fluid. Sensor and fittings are electro-beam welded.
PSE
Series PSE digital pressure switches allow pressure to be controlled from a remote location.  Series PSE510 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel for all wetted parts (SUS630 for diaphragm, SUS304 for fitting) allows the PSE520 pressure sensor to be used in a wide variety of gas and fluid applications.
IS10/10M/10E
SMC's IS10 pressure switch is 16% lighter, and 11% smaller when compared to the IS1000.  The IS10 is RoHS compliant and CE marked.  Set pressure range is 0.1 to 0.4MPa (optional 0.1 to 0.6 MPa).  Also available are the IS10M (pressure switch with spacer) and the IS10E (pressure switch with piping adapter).
IS1000
The IS1000 series is a mechanical style pressure switch. This series has a long life of 5 million cycles. The surface treatment of the body for the IS1000 series pressure switch has changed from a black coating to a black zinc chromate. Function for the new model remains unchanged from the current one even with the change of surface treatment.
IS3000
Pneumatic pressure switch series IS3000 can be used for small electrical loads of 10mA such as relays and programmable controllers. IS3000 has a high frequency operation of 1 cycle/sec and a long life of 10 million cycles due to piston construction. Calibration ranges from 0.1 to 0.7 MPa.
ISA
The ISA series is a non-contact style air catch sensor for applications requiring confirmation of work present for machining operations. Due to the construction of the sensor, fluctuations in the supply pressure does not influence operations. The ISA series is IP66 rated and is dust proof and drip proof.
ISE1
The ISE1 series is a compact, positive pressure switch available in a single setting with hysteresis adjustment, a double setting/double output type or an analog output type with hysteresis adjustment. The ISE1 is lightweight and the optional plug-in connector makes wiring easy and simple.
ISE2
The ISE2 series is a compact, pressure switch (for positive pressure) and can be integrated with ZX or ZR vacuum systems. The ISE2 series pressure switch has a quick response time of 10mS and the plug connector option makes wiring easy and simple.
ISE3
The ISE3 series is a digital pressure switch (for positive pressure) with LCD readout for general pneumatics purposes. The ISE3 digital pressure switch allows the calibration of two independent outputs. Modular version can be integrated with ZX system.
ISG
ISG general purpose switch is widely used in machine tool, industrial machines, compressors, chemical plants, power plants, machineries for ships, and for automatic pressure control such as hydraulic, water, liquid and atmospheric pressure.
PS1
The air checker, PS1 series, electronic pressure switch is available for positive pressure and for vacuum. PS1 is extremely compact and lightweight. Dimensions are 13W X 10H X 30L (mm) for standard type without connection part. A 2-wire switch is applicable to either NPN or PNP output.
Email: Pass: Log In Register