You are here:

Vacuum Ejectors

NZX
The NZX is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZX is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. NZX is available in standalone or manifold configurations.
NZM
The NZM series is an all-in-one vacuum generator, complete with internal suction filter, exhaust silencer, supply and break valve, and vacuum switch. Its dual-stage nozzle design increases suction flow by 40% over single-stage generators, yet its compact size makes it suitable for many different applications. ZM series generators also boast a strong vacuum break pressure for quick cycle times. NZX is available in standalone or manifold configurations and NPT threads
ZA
Vacuum ejector series ZA is compact and lightweight, making it ideal for pick and place operations, and suitable to all industries.  Due to the compact design of the ZA, it is possible to install on moving parts.  The shortened tube length to pad improves response time.  The ZA is available as a single unit or manifold type, with or without pressure sensors and suction filters. 
ZL
The multi-stage ZL series is a high-efficiency vacuum generator, which operates at 150% efficiency (compared to about 40% for other units). For each scfm of compressed air it consumes, the ZL generates an incredible 1.587 scfm of suction flow. The ZL is available with a built-in vacuum switch with digital readout for design flexibility. Other features include built-in suction filter, exhaust silencer, and one-touch tube fittings. Its' compact design allows for mounting from three sides.
ZH
Lightweight, point-of-use ZH and ZU series vacuum generators combine design simplicity with high performance. Simply plug an air supply tube in one end, and vacuum is ready at the other end. The slim ZU generators are extra compact. The ZH and ZU immediate response may be quicker than central vacuum systems. Also, these generators are often smaller and lighter than the bulky vacuum lines used in central vacuum systems. A built-in exhaust silencer keeps generator noise to a minimum. Available in four nozzle diameters and a number of port sizes.
ZU
ZU series vacuum generators combine design simplicity with high performance. Simply plug an air supply tube in one end, and vacuum is ready at the other end. Also, these generators are often smaller and lighter than the bulky vacuum lines used in central vacuum systems. The slim ZU generators are extra compact. A built-in exhaust silencer keeps generator noise to a minimum. Available in four nozzle diameters and a number of port sizes.
ZR
The larger ZR is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZR is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. Available in standalone or manifold configurations.
ZX
The ZX is a single-stage vacuum generator. The modular design allows the user to choose only the components needed for the application. The ZX is available with a combination of generator unit, supply/release valve unit, pressure switch unit, and suction filter unit. Order without the generator unit for use as a filter and valve assembly for house vacuum systems. Special function plates allow the use of shop air to create the vacuum, and nitrogen for the blow-off. Available in standalone or manifold configurations.
ZM
The ZM series is an all-in-one vacuum generator, complete with internal suction filter, exhaust silencer, supply and break valve, and vacuum switch. Its dual-stage nozzle design increases suction flow by 40% over single-stage generators, yet its compact size makes it suitable for many different applications. ZM series generators also boast a strong vacuum break pressure for quick cycle times. Available in standalone or manifold configurations.
ZYY
SMC's series ZYY ejector units were designed to be mounted together with solenoid valves on the same, stacking type, manifold.  ZYY ejector valve units are suitable for vacuum adsorption systems.  Nozzle diameters are 0.7mm and 1.0mm. Options include a silencer and a vacuum switch.
Email: Pass: Log In Register