You are here:
NCG | |
![]() | NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod w/Options The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod w/Rod End Modifications The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NC(D)GW, High Speed/Precision Cylinder, Double Acting, Double Rod The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NC(D)GK, High Speed/Precision Cylinder, Non-Rotating, Double Acting, Single Rod The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NC(D)G, Cylinder, Double Acting, Single Rod w/XC10, XC11 The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NC(D)G, Cylinder, Single Acting, Single Rod, Spring Return/Extend The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NCG, Accessory, Mounting Brackets The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NCG, Accessory, Single Clevis The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NCG, Accessory, Trunnion/Double Clevis Bracket The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |
![]() | NCG, Accessory, Rod End Nut The NCG provides precision mounting, short overall length, and high speed. Rubber bumpers are standard and an optional adjustable air cushion is available. Nine mounting styles include basic body, foot, single clevis, front or rear flange, front or rear trunnion, nose mount, and double clevis. Bore sizes range from 3/4" to 2 1/2" and standard stroke lengths from 1" to 12". The NCG series is auto-switch capable. Non-rotating and double rod are standard options. |








