You are here:
CS1 | |
![]() | C(D)S1, Air Cylinder, Double Acting, Single Rod, Lube Type Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | C(D)S1*N, Air Cylinder, Double Acting, Single Rod, Non-lube Type Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | C(D)S1W, Air Cylinder, Double Acting Double Rod (Lube Type) Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | C(D)S1W*N, Air Cylinder, Double Acting, Double Rod (Non-lube) Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | C(D)S1*Q, Air Cylinder, Double Acting, Single Rod, Low Friction Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | C(D)S1*H, Air Cylinder, Double Acting, Single Rod, Air-hydro Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | C(D)S1W*H, Air Cylinder, Double Acting, Double Rod (Air-Hydro) Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | CS1, Accessory, I Type Single Knuckle Joint Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | CS1, Accessory, Y Type Double Knuckle Joint Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | CS1, Accessory, Knuckle Pin, Clevis Pin Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |
![]() | CS1, Accessory, Rod End Nut Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping. |







