Case Erector
SMC Pneumatic Products Used in Case Erector Applications
 |
SMC provides the ideal breadth
of products for complete systems and multiple applications. This
complete array of products results in SMC pneumatic systems that
are capable of specifically meeting infinitely diverse food
packaging and processing requirements.
Further emphasis has been given
to developing products that address two industry
requirements:
- providing maximum operator health and safety,
and
- addressing energy costs.
The sampling of products noted below
have been included to illustrate how SMC continues to grow to meet
the ever changing demands of the food packaging and processing
industry.
|
SMC Actuators -- Designed with Food Packaging in
Mind
|
Standard Linear Actuator, Series
CQ2
The CQ2 standard actuator series is the new standard in
pneumatic actuators. The series offers an extremely lightweight
aluminum construction and compact size, making the CQ2 an ideal
actuator for applications with limited space
requirements.
- Options which make the CQ2 one of the most versatile
cylinders on the market:
- 42 different standard options
- Large range of end of stroke sensors, mounted directly to
the cylinder
- Bore sizes from 12mm to 200mm
|
 |
|
Stainless Steel Cylinders, Series
CG5/CJ5
Designed for use in environments with water spray, the CG5/CJ5
series are an all stainless steel exterior actuator. The features
offered by this series directly address requirements specific to
food processing machines. For example, included in the design is a
rubber rod wiper to keep potential contaminants from penetrating
inside the cylinder. The rod wiper and seals are available in
either NBR or FKM materials. These enhancements increase the life
of the cylinder by up to 5x. Further, the smooth exterior surface
reduces the potential number of particle entrapment areas.
Options which make the CG5/CJ5 an optimal choice for food
processing applications:
- Stainless steel body
- Rubber Rod wiper (keeps contaminants out)
- Smooth exterior surface
- NBR or FKM material options for the rod wiper and seals
*The CJ5 is the small bore version and is available in 12mm and
16mm bore sizes. The CG5 is available in bore sizes from 20mm to
100mm.
|
 |
|
Multi-Position Cylinder, Series
MPC
The SMC multi-position
cylinder, Series MPC, addresses application needs where an infinite
number of adjustable stroke positions are required. Accuracy in the
MPC is driven by a 4~20mA or 0~10VDC input signal to automatically
adjust the actuator stroke. Once the MPC reaches the desired
position, it is pneumatically locked until the input signal is
changed. To address the specific needs of food processing and
packaging applications, the MPC has an IP65 rating so it can be
used in a wash down environment.
Features which make the MPC
Series an ideal low cost pneumatic alternative to electric
actuators:
- MPC is a Cylinder + Solenoid Valve + Linear Sensor +
Controller all in one unit
- Requires only an air supply for the appropriate input
signal
- Easy adjustment for dynamic applications
- IP65 rated for wash down environment
|
 |
|
Grippers, Series MH
SMC offers one of the most
extensive lines of pneumatic grippers in the industry today. The
series include rotary driven, two, three and four finger parallel
styles that are ideal for gripping and centering; a wide opening
parallel model, designed to accommodate many different sized parts;
a heavy duty style, suitable for a wide range of applications; an
angular model, speed adjustment built in; a toggle to give reliable
gripping support; a low-contamination style, equipped with a
protective boot; and electric models.
|

|
SMC Valves -- The Heart of a Pneumatic
System
|
Clean Style Valve Manifold,
Series SY Type
Developed for the food and beverage industries, the clean
style manifold has been designed to meet the specific needs of the
food processing and packaging industry. For example, the SY type
manifold features an IP69K rating, thus designed to withstand high
pressure and steam cleaning. Further clean style elements are
throughout the structural design. The manifold allows for the
installation of valves outside of a protective panel and closer to
actuators for better control and less piping. For applications with
restricted space requirements, this compact solution allows for
both high and medium flow rate valves on the same manifold.
Finally, there are no gaps between the stations so that contaminant
will not get trapped in those areas.
Design elements that make the clean style valve manifold
ideal for the food and beverage industries include:
- IP69K rating (can withstand high pressure and steam
cleaning)
- Protective panel
- Smooth, gap free design
|
 |
|
Solenoid Valve, Series
SY
The SY solenoid valve series has been designed for energy
efficiency and optimal flow rates. By reducing the wattage required
to hold the valve in an energized state, power consumption levels
are kept at a bare minimum. For applications requiring a compact
design, the space saving SY series incorporates a narrower valve
body and improved modularity. These features allow for
customization for a variety of automated manufacturing operations.
The SY Series addresses the need for flexibility required of the
food industry with its' ability to change the valve's direction,
size and piping, as well as the bottom port entry. The ease-of-use
of the SY is found in its' broad range of operating air pressure
and customization which allow for simplified replacement valve
inventory management, as well as its' "Plug and Play" concept for
building pneumatic and electrical connections in the
manifold.
Options within the solenoid valves that make the Series SY
an energy efficient option for dynamic food and beverage
applications include;
- Ease of customization with narrow body and improved
modularity
- Ability to change valve direction, size and
piping
- Bottom port entry
- Broad range of operating pressure
- Broad range of customization options
|
 |
|
NAMUR Mount Hygienic Valve, Series
VFN
The VFN valve series has been
constructed from an engineered plastic PPS (Polyphenylene Sulfide)
body which provides high temperature and chemical/corrosion
resistance for use in wash down applications. Suitable for use in a
steam environment, the VFN valve utilizes an EPDM duckbill exhaust
protector check valve which allows exhaust air to escape and
prevents wash down particles entering into the valve body. To
further assist in the wash down environment, the 12mm stainless
steel connector is part of the VFN construction to ensure water
proof sealing. Finally, the valve has low power consumption for
compatibility with an AS-i Bus system.
Features that make the NAMUR Mount
Hygienic valve a design fitting for food packaging and
processing:
- 4 options to accommodate different pressure ports on both 3
port and 5 port valves
- Material composition which provides high temperature and
chemical/corrosion resistance for wash down and steam
applications
- Water proof sealing
- Stainless steel thread inserts
|
 |
Air Prep -- Vital to Maintaining the Proper Function of
a Pneumatic System
|
Epoxy Coated Air Prep, Filter/Regulator/Lubricator
Series X-Options
For applications demanding
enhanced protection for corrosive manufacturing environments, SMC
offers a broad variety of epoxy coated FRL units. Providing the
same high quality FRL components as the standard line, these units
offer an epoxy coating over die cast aluminum components to prevent
corrosion. In addition, stainless steel external hardware exists
for improved chemical resistance.
Features that make epoxy
coating a viable, less expensive alternative to stainless
steel:
- Optional OSHA compliant lockout valve with residual
pressure relief
- Ozone resistant rubber components and stainless
steel exterior screws and fill plugs
- Excellent auto drains
- Metal bowls are standard
|
 |
|
Safety Dump Valve, Series VG
The VG Series safety dump
valve has been designed to ensure pneumatic systems are safe during
shut down mode. The VG improves reliability with its' duplicate
inputs. These inputs use two SMC safety switch (Series SW1 in
positive operation and Series SW2 in negative operation). Likewise,
output redundancy is accomplished by using duplicate interface
relay units. This deep redundancy makes this safety dump valve
highly reliable.
Features offered by the SMC
safety dump valve, that make this series a best-fit for the
heightened safety demands of food and packaging:
- Multi-level redundancy for improved
reliability
- External pilot can be used for vacuum
- Changeable actuation (easy conversion to N.C.,
N.O., or external pilot)
- No lubrication required
- Rubber seal
|
 |
|
Automatic Leak Detection System, Series
ALDS
Automatic leak detection
systems reduce operating costs by quickly identifying leaks. Series
ALDS is a simple, low cost solution which detects air leakage in
compressed air circuits. ALDS can actively monitor leakage while a
machine is in maintenance mode. Consisting of a flow switch (Series
PFM711), a solenoid valve (EVS7 ISO), and an aluminum manifold,
this simple device is a critical component of your energy
conservation and cost reduction efforts.
Features that define the
Series ALDS, automatic leak detection system, as a tool suited to
reduce costs include:
- Can run in Category 3/4 safety
environments
- Leak tests can run often (daily)
- Leaks detectable between 2~100
liters/min
- Lower cost, more precise than sonic detector
audits
- Save energy, maintain optimal
performance
|
 |
Vacuum Products -- For Unique Work Piece Holding
Solutions
|
Multistage Vacuum Ejector, Series
ZL
The ZL Series multistage
vacuum ejector is an energy saving, high flow, 3 stage ejector. For
applications demanding vacuum generation, the ZL Series has a flow
rate increase of 250% and reduced air consumption by 20% when
compared to previous offers. The large flow rate version (Series
ZL212) maintains the compact size and utilizes two parallel 3 stage
diffusers for large flow rate. For greater flexibility and
convenience, Series ZL112 adds supply and break valves. This series
is unique in that it can be assembled into vacuum digital
switches.
Attributes that make the SMC
multistage vacuum ejector unique:
- Supply port and vacuum port have one-touch fitting
specifications
- 3 universal mounting options (top, bottom,
side)
- Installation of vacuum gauge, vacuum digital switch,
supply valve, and break valve is available
|
 |
Vacuum Pad, Series
ZP
SMC Vacuum Pads, Series ZP, are available
in many shapes, sizes and materials. ZP series vacuum cups
are available in 19 diameters from 2 to 200mm, 6-cup materials, and
4 cup designs, The standard 4-cup designs include:
- flat
- flat with ribs
- deep
- bellows
If an application requirement with needs outside of the standard
options exists, contact us for details regarding custom design,
shape and material options.
|
 |
|
Vacuum Saving Valve, Series
ZP2V
The SMC vacuum saving valve, Series ZP2V provides energy
conservation, increased efficiency, and simplified piping. Energy
savings is obtained as the ZP2V restricts vacuum flow when a
workpiece is not in place. Next, efficiencies are gained in
applications that require multiple types of parts to be held.
Utilizing many vacuum pads and one vacuum generator, the vacuum
flow will be restricted to the pads that are not used thus allowing
the holding pads to function properly. Finally, the ZP2V eliminates
the need to switch operation when changing work pieces; thus
simplifying the control circuit and piping.
Features of the vacuum savings valve, Series ZP2V, that
help to lower production costs:
- Restricts vacuum flow when a workpiece is not in
place
- No need for switching operation when changing workpieces
|
 |
|
Non-Contact Cyclone Pad, Series
XT661
The non-contact Cyclone Pad, as the name implies, offers
non-contact workpiece holding. This Series, XT661, is ideal for
holding workpieces with an uneven surface finish or viscous
surfaces. For use with paper packaging supplies, for example, the
non-contact cyclone pad uses air from the supply port which is
ejected from a nozzle to create a whirlwind flow. Inside the
cylindrical whirlwind flow, a vacuum is created. The flow creates
an air layer between the workpiece and the unit while the generated
vacuum holds the workpiece.
The non-contact cyclone vacuum pad is idea for applications
where the workpiece is:
- Sensitive to scars of suction traces (liquid crystal
glass)
- Porous (paper, cardboard, lumber, etc)
- Thin (film, copper film, etc)
- Filled with holes (substrate)
|
 |
Fittings and Tubing -- Suited for the Food Packaging
Industry
|
Stainless Steel One-Touch Fittings, Series
KQG2
Series KQG2, the all
stainless steel one-touch fittings, have been designed for superior
chemical and temperature resistance. Using SUS316 for all
metal components and FKM for seals, the KQG2 series can be used in
wash-down and other corrosive environments. This construction also
enables them to be used in higher temperatures such as package
sealing applications. Operating fluid temperature of the fitting is
23° to 302° F. Finally, a broad base of port connection
thread types are available and include M, R, Rc, UNF, NPT and G
(inch and metric tubing sizes are also available).
Features of the stainless
steel one-touch fittings appropriate for the food processing and
packaging industry include:
- Superior chemical and temperature
resistance
- SUS316 components and FKM seal
- Appropriate for steam use
|
 |
|
Brass One-Touch Fittings, Series
KQB2
Our metal one-touch fittings,
Series KQB2, are made from electroless nickel plated brass and are
oil and grease free. Ideal for use in harsher environments, the
fittings can withstand temperature ranges from 23° to 302°F. Not
unlike our stainless steel options, a broad base of port connection
thread types are available, including M, R, Rc, UNF, NPT and G
(inch and metric tubing sizes are also available).
Benefits of the brass one-touch
fittings include:
- Superior chemical and temperature resistance
- Nickel plated brass components
|
 |
|
Polyethylene Tubing, Series
PEAPP
Polyethylene tubing, Series
PEAPP, is FDA compliant. Constructed from a linear low density
polyethylene (LLDPE) tubing, the LLDPE resin is economical and
lightweight. Typical applications for this type of tubing include
transferring of air, liquids and chemicals in industrial
applications. The PEAPP series can be used for applications
requiring FDA compliance, in humidifier fill lines, drain lines and
instrument air lines. It also provides excellent environmental
stress crack resistance and resistance to solvents.
Unique abilities of
polyethylene tubing which make it a good fit for the food packaging
and processing industry are:
- FDA compliant (FDA Type 1, Class A, Category 4
complying with FDA21 CFR177.1520)
- Lightweight and economical
- Chemically inert
- Excellent resistance to solvents and stress crack
resistance
|
 |
Other SMC Product That Solve Unique Packaging Industry
Problems
|
|
Ionizer Bar, Series IZS31
The ionizer bar, Series IZS31, is practical and efficient.
By neutralizing static electricity (in plastic packaging
applications for example), our Series IZS bar-style Ionizer
prevents damage to work pieces caused by sticking. Further
efficiencies can be gained with the addition of an optional sensor
which directly senses charge allowing the removal of static
electricity at high speed (0.3s) by generating the appropriate ion
polarity. Further, needle cartridges can be replaced quickly to
reduce down time. Finally, the IZS bar-style Ionizer is available
in various lengths to meet the specific needs of your work
area.
Ideal for plastic packaging applications, the ionizer bar
Series IZS31 features:
- Rapid elimination of static electricity by a feedback
sensor
- Ion balance control by an auto-balance sensor
- Discharge time of 0.3 seconds
|
 |
Adobe Reader is required to view PDF files.