Cement, Concrete & Aggregates
SMC's pneumatic products are specifically designed for harsh
environments. Cement and aggregates can be very harsh on
pneumatic components. Our industry experts know the stringent
requirements that need to be met in the cement, concrete, and
aggregate industries. They have extensive knowledge on both
production processes and the needs of this industries'
businesses.
SMC Actuators Built to Withstand Tough Environments
|
Series CS2
Where weight is critical in such cases as transport, the new CS2
Series offers all aluminum tube and end covers. The results in
weight savings of up to 50% and is available in bore sizes of
125mm, 140mm and 160mm. Oversized piston rod adds to the overall
cylinder strength and specially designed rod seal prevents internal
contamination. The CS2 also utilizes a unique end of stroke cushion
seal to reduce end of stroke shock and start up problems.
|
 |
|
Series CS1
The Heavy duty CS1 series offers aluminum or steel tube. The
extremely robust pneumatic cylinder is preferred in mining and
resource industries. The CS1 includes options such as: mounted
solenoid valve, position control and feedback or a large range of
end of stroke sensors that are mounted directly to the cylinder.
The CS1 is available in bore size up to 300mm.
|
 |
|
Series CQ2
The CQ2 series offers an extremely lightweight aluminum
construction. The compact size allows the CQ2 to fit in extremely
tight spaces. The series is available in 42 different standard
options which make the CQ2 on of the most versatile cylinders on
the market. The CQ2 series is available with a large range of end
of stroke sensors that are mounted directly to the cylinder. The
CQ2 is available in bore sizes from 12mm to 200mm.
|
 |
|
Series CS1 w/Position
Sensor
The Pneumatic Position Sensor can be added to our CS1 series to
add accurate, continuous pneumatic position control.
|

|
|
Series NCA1
The NCA1 series is our NFPA Interchangeable Medium Duty
pneumatic cylinder. The NCA1 series features a lightweight design
and end of stroke air cushion is standard. It is available in bore
sizes from 1.5" to 8".
|

|
|
Series XT316 - Air Shocker
The XT316 Air Shocker is a pneumatic piston type shock
generator. It removes material plugging due to bridging or adhesion
of bulk material inside a hopper or chute.
|

|
Other SMC Products Well Suited for the Concrete & Aggregate
Industry
|
Series IP8101
The IP8101 is a rotary type smart positioner that will control
the accurate positioning of pneumatic cylinders or process valves.
The cylinder or valve can be controlled accurately and maintain any
selected position from fully open to fully closed position as
determined from your control system.
|

|
|
Series PF2A Flowmeters
Measure process air requirements, benchmark and identify leakage
easily with PF2A Flowmeters. These flowmeters are easy to mount and
compact. With the PF2A series, you have the ability to switch
between instantaneous flow and accumulated flow.
|

|
|
Series AVL Soft Start Valve
Safely isolate and lockout (LOTO) your compressed air services.
Use the AVL Soft Start and Isolation Valve. It is available in both
manual and electric/manual versions.
|

|
|
Series VXE Valves
The VXE series are process valves with power saving coils.
Reduce your valve energy consumption and valve coil temperature
significantly. Improve your valve performance with the VXE Series
Process Valves
|

|
|
Series VBA Pressure Booster
Need more process air pressure? The VBA pressure booster will
amplify you point of use current air pressure by up to 4X
|

|
Request more information on how SMC components can
assist
in the cement, concrete, and aggregates industry.
|

|