|
Lubrication System (ALD)
The ALD uses differential pressure to generate a very fine mist of oil that will carry through over 70 meters of piping length and 5 meters in height. One ALD can provide airline lubrication to a whole machine center or line of equipment eliminating the need for using numerous drip style lubricators. The fine oil mist provides a more even and consistent supply of oil reducing the occurrences of flooding or drying out of cylinders and valves.
|
 |
|
Water Separator Series (AMG)
The AMG Series of water removal filters can be a simple solution where water needs to be removed but true drying may not be an option. The resin element of the AMG efficiently collects water droplets of all sizes with no additional power required and allows the liquid to be drained. They can be quickly added to equipment as a point of use solution when water problems are not widespread throughout a plant.
|
 |
|
Electro-pneumatic Regulators (Series ITV)
Using an ITV allows a machine to control the pressure based on an electronic signal, making the machine more productive. Today's buyers want a better-performing and easier-to-use regulator with an output signal and LED display. The ITV has an advanced design and features that leave it unequalled by its competitors.
|
 |
|
Precision Regulator (Series IR)
The IR is a leading air operated precision regulator providing sensitivity within 0.2% F.S. (full span). The IR offers a compact and light weight design. Constant fluid pressure is accomplished through the IR's ability to adapt to the cylinder's piston displacement. In addition, since there is a large effective area for supply and exhaust, pressure setting can be done quickly accomplishing constant fluid pressure.
|
 |
|
Micro Mist Separator (Series AMH)
Series AMH Micro Mist Separator provides the performance of a high quality 0.01 µm oil removal coalescing filter with a built in prefilter. The AMH eliminates the pre-filter for multi filter installations reducing element replacement, saving space and a total pressure drop reduction.
|
 |
|
Modular FRL Units (Series AC)
Series AC Modular FRL Units contain most of the necessities of clean and dry point of use air. These units have excellent flow characteristics and are easy to assemble.
The regulator (Series AR) has a built-in gage option to make it easy to set system pressure. The AR series is capable of a low setting sensitivity of within 0.2% of full scale. Reverse flow functionality and integral digital pressure switches are standard features.
The air filter (AF Series) is installed at the inlet to prevent moisture and dust contained in compressed air from entering the pneumatic control circuit. A 5μm (standard) has been employed for the air filter's nominal filtration rating. Filter elements are 2μm, 5μm, 10μm, 20μm, 40μm, 70μm, or 100μm.
|
 |
|
Lockout Valves (Series VHS)
Safety is the main purpose for the VHS Series Lockout Valve. It is a manually operated valve that, when turned off, removes residual pressure in pneumatic lines. It can also help prevent accidents because it can be padlock secured. This prevents an inadvertent air supply to the main pneumatic components. The VHS series also adds versatility because it can be mounted to our modular style FRL units.
|
 |
|
Lockout Slo-Start Valves (Series AVL)
The AVL is an O.S.H.A. compliant, lockable soft start valve. The AVL gradually increases supply pressure which helps eliminates rapid movements at system start up. It also rapidly exhausts the system air at shut down. I can also help prevent accidents because it can be padlock secured. This prevents an inadvertent air supply to the main pneumatic components. The AVL series also adds versatility because it can be mounted to our modular style FRL units.
|
 |