Secondary Battery
Lithium-ion Cell & Battery Manufacturing
|

|
| Vehicle at a charging station |
SMC offers a complete line of products for:
- Pneumatic
- Vacuum
- Fluid & Process Control
- Temperature Control
- Motion Control
- Static Control
For a quick overview of the battery manufacturing process, take a
look at this YouTube Video:


To support battery manufacturing in a dry room environment, SMC
offers products designed for low particle generation and improved
longevity in an extremely low humidity environment. SMC offers
several products with specialized construction, as shown in the
attached chart.


SMC also offers clean room products, in addition to products
that eliminate copper, fluorine, and silicon.


Clean Series 10,11,12,13
Product is suitable for clean room environment. Construction of
clean room product includes the following options such as double
seal type/release to atmosphere, single seal type/vacuum suction,
special treated guides and cylinder tube for dual rod, rodless, and
guided cylinders.
Copper, Fluorine, Silicon-free, Low-particle Generation
21,22 Series
Product is suitable for clean room environment. 21-/22 series
product has same structure as 10-/11-/12-/13- except for grease,
package style, and material restrictions on copper, fluorine, and
silicon.


Fittings & tubing are made of High Purity PFA Teflon
suitable for most all chemistries. Temperature range: 0 - 200C.
Valves, diaphragm style liquid transfer pumps, fluid sensors, and
regulators have a High Purity PFA Teflon wetted path suitable for
most all chemistries. Temperature range: 0 - 90C. Our AP Tech line
offers a wide array of gas handling components



SMC offers economy air-cooled/water-cooled thermo-coolers,
water-cooled high performance thermo-chillers, and peltier type
water-cooled thermocons. The standard temperature range is 5° to
40°C; Special designs are capable of supporting -20° to 90°C.



SMC electric actuators come in various styles:
horizontal/vertical/3 finger grippers, guided, and linear
configurations. Electric actuators capabilities include adjustable
gripping force, speed, and positioning.



By neutralizing static electricity, our IZS bar style Ionizer
prevents damage to work pieces caused by sticking. The IZS bar
style Ionizer is available in various lengths to meet the specific
needs of your work area. SMC's IZN nozzle Ionizer provides a more
compact anti-static solution. A 16 mm body width permits
installation in narrow spaces.