|
SMC manufactures Fluoro-resin tubing for use in environments
involving high temperatures and/or corrosive fluids. Pneumatic
tubing is also available in a number of other materials both with
and without reinforcement for use in standard applications. SMC
fittings incorporate a positive tube seal while the fitting is
under pressure which allows polyurethane tubing to be used.
Tubing is available in sizes of 1/8", 5/32", 3/16", 1/4", 5/16",
3/8", and 1/2". Metric tubing sizes of 3.2, 4, 6, 8, 10, 12, and
16mm are available.
Tubing Series:
Polyurethane Tubing: TAU, TCU, TFU, TIUB, TU
Nylon Tubing: T, TAS, TIA, TISA, TRS, TS
Spark Resistant Tubing: TRB, TRTU
Coaxial Tubing: TW
Polyolefin Tubing: TP
Moisture Control Tubing: IDK
|
 |
Utilizing high grade, high purity fluoropolymer for its
extrusion (see SMC for details) SMC's TIL Series tubing meets the
most stringent industry standards for cleanliness, including SEMI
F57. The internal surface finish and overall manufacturing quality
set the standard.
Series: TIL, TL
|
 |
SMC's flagship fluoropolymer fitting, Series LQ3 is now the
default standard at the world's largest semiconductor OEM and end
user customers. The robust, leak-free mechanical structure and high
purity swept flow characteristics make LQ3 the new industry
standard in critical fluid management. LQ3 is suitable for a wide
range of applications including semiconductor, automotive, genetic
engineering, textile, hydrogen fuel cells, and many others.
Series: LQ3
|