Directional Control Valves


Directional Control Valve & Manifold, Serial Interface, and Media Valve - Innovation from SMC

 

Solenoid Valve, High Speed Solenoid Valve, and Valve Manifold, Pneumatic Valve

Solenoid Valves and Valve Manifolds

SMC solenoid valves and manifolds feature low power consumption, high flow rates, quick response times and clean aesthetic designs. SMC solenoid valves are used extensively in the semi conductor, automotive, packaging, medical, specialty machine, and machine tool industries. Whatever your application is, we have a dependable solenoid valve series that will accommodate your most demanding application.

Serial Interface Valves, Solenoid Valves, and Manifold

Fieldbus Solution

The advantage of a fieldbus system is the amount of flexibility and control it gives you in addition to the significant labor savings. SMC's latest innovations in fieldbus technology give you the power of decentralized communication and the flexibility needed for your control design. SMC supports wide variety of open fieldbus protocols to suit your networking needs including EtherNet/IP, PROFINET, EtherCAT, DeviceNet, Profibus DP and many more.

VXS-A-F2-06

Fluid Process Valves for Air, Water, Steam, and Oil

Standard design and dimensions make the media valve series a simple replacement valve. SMC's direct operated 2-port solenoid valves have improved durability and double their service life due to the unique construction. Built-in wave rectifier results in a quiet operating series of valves that is suitable for a wide variety of applications.

Chemical and Liquid Valves including liquid isolation valve design

Chemical & Liquid Valves

SMC's chemical & liquid valves include several different lines of high purity valves that are ideal for many high purity applications.

VM100-A-M2-05

Mechanical, Manual and Air Pilot Valves

SMC mechanical valves have been designed to meet general industry standards and are capable of long, trouble-free life under stringent operating conditions. The simple construction, utilizing corrosion resistant aluminum die cast bodies with optional heavy duty actuators and Buna N seal design, ensure positive operation and media control.

Email: Pass: Log In Register