Electrical Products
Including Electronic Pressure Regulators, Vacuum Flow Switches
and Pressure Sensors
SMC provides multiple options for pneumatic solutions such
as electronic regulators, pressure switches, flow switches, vacuum
flow switches, and ultrasonic flow sensors.
 |
Electric Regulators and
Switches
Featuring a lightweight design, the ITV provides precise
pressure control proportional to an electrical input signal. It
also incorporates in analog or switched output for feedback as well
as in easy to read LED display. Two sizes are currently available
to meet different flow requirements.
Series: ITV
|
|

|
Pressure
Switches
The SMC digital pressure switch series has been designed
to meet the diverse needs of our customer base. Various options
include IP65 protection, 2 color display, fluid switch, stainless
construction, and high purity options. A compact size option also
exists. Applications for digital pressure switches include areas
such as positioning, leakage testing, and supply pressure
verification.
Series: ISE10, ISE30A, ISE40A,
ISE70/75, ISE80, ISE50, ISE60, ISE3, ISE1, ISE2, PS1, IS10/10M/10E, IS3000,
ISG
Click here to
access Digital Pressure Switch Setting System Tool.
|
|

|
Vacuum
Flow Switches
Vacuum Flow switches are widely used for automatic vacuum
control for air and inert gases. SMC vacuum flow switches can be
used for small electrical loads such as relays and programmable
controllers. Other vacuum flow switch features include easy
electrical wiring, wide calibration range, high frequency operation
and long life.
Series: ZSE10, ZSE30A, ZSE40A,
ZSE80,
ZSE60,
ZSE3,
ZSE1,
ZSE32,
ZSM1
|
|

|
Flow Switches
The SMC series of flow switches are applicable with a wide
range of fluids including water, deionized water, and wetted metal
parts materials such as copper, alloy, and stainless steel. Some
features across the series include integrated flow adjustment valve
and temperature sensor, 3 color display, and optional compact
sizes.
Series: PF2, PFW, IF, IFW
Click here to
access Digital Pressure Switch Setting Help Software.
|
|

|
Ultrasonic Flow
Sensors
SMC's new InfiniFlow™ ultrasonic flow sensing technology
incorporates a cutting-edge contra-propagating cross-correlation
measurement method. This technology is up to 20 times faster than
the industry standard.
Downloads (Right-mouse-click, file
save-as)
Latest Release Infiniflow Software:
InfiniLink
2010 Release Infiniflow Software (for legacy customers):
InfiniLink
Please contact your SMC Sales Representative is you are unsure
of the version to download.
Communication Cable: LFU20-DUN01946
Driver: CDM20600
Series: Ultrasonic Flow Control
|