Overview
SMC Corporation of America provides a broad range of pneumatic and electric automation equipment to various industry segments, and is recognized as the global leader in the automation industry. Our product ranges include air cylinders, grippers, slide tables, solenoid valves, fittings, tubing, air preparation equipment, dryers, and high purity products. In fact, our product catalog includes 17 volumes. As a global company, we can support you wherever you are.
Actuators
|
|
SMC manufactures pneumatic and electric actuators, grippers, and air cylinders in a broad range of sizes and styles to meet almost any automation need. Whether you are working with electric actuators, or need a combination rotary linear cylinder, SMC has your solution. Select from the following cylinder styles:
|
Valves
![]() |
Pneumatic valves and valve manifolds provide the logic that makes an automated system perform. SMC's valves are designed to conserve energy, and provide maximum flow rates. SMC's valve products include the following categories:
|
Airline Equipment
![]() |
To operate reliably, a pneumatic system needs clean dry air. SMC has a broad range of products to help address the needs of harsh industrial environments. From water and dust to oil and odors, SMC has the air filters, regulators and related equipment that you need to keep your air and machines performing. Our product offerings include:
|
Connectors
|
|
SMC produces a comprehensive range of tubing, fittings, speed or flow controls, and related accessories. Specialized fittings for harsh environments, or high purity environments are available as well. Fittings and tubing work together to provide you with a leak-free, efficient, easy-to-use system to supply air to industrial automation systems.
|
Electrical Products
|
|
SMC's electro-pneumatic regulators control the output air pressure or vacuum pressure in direct proportion to an electrical input signal. Electric actuators provide multiple stops and acceleration control. A broad range of options are available, including analog or switched output, and IP65 rated products.
|
Vacuum
|
|
SMC vacuum products vary from vacuum pads with a variety of connection styles and pad types to vacuum ejectors/generators available as single units or modular designs with both vacuum release and main supply valves. We offer vacuum filters which help prevent dust and particulates from entering vacuum circuits. Our range of pressure and flow switches can confirm product absorption.
|
Dryers
|
|
SMC's Refrigerated Dryers include cooling ratings of 3-75kW.
Compact designs offer a reduction in volume and weight, while also
providing an increased level of air flow. With the use of a
stainless steel heat-exchanger, these units provide long life and
energy savings.
|
Temperature Control
|
|
Our range of chillers comes in 3 types: refrigerated, water-cooled and Peltier-type. The HRS series is available in four
nominal cooling capacities from 1.2 - 5 kW to serve a wide
variety of applications. Utilizing a refrigeration circuit, the HRS
provides temperature stability of +/- 0.18 deg F (0.1 deg C), HRS
chillers can be used within an operating range of 41 ~ 104 deg
F (5 ~ 40 deg C). The compact design of HRS chillers allows
them to be placed under workbenches and in close proximity to one
another. The HRS chiller includes a robust self-diagnostic program
and design features that can improve many processes via
efficient temperature control.
|